How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| V: | 2.51 in | G: | 2 |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.76 in | AE1: | 0.54 |
| B: | 8.75 | U: | 0.875 in |
| D: | 3.5 | AE2: | 0.29 |
| I: | 5.02 in | LM: | 9.01 |
| BD: | 5.88 | F: | 4 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| C: | 9.38 in |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HM-1 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

