How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | D: | 3.5 |
| L: | 6.76 in | AE1: | 0.54 |
| L1: | 10.01 in | BF: | 0.53 |
| AE2: | 0.29 | G: | 2 |
| V: | 2.51 in | B: | 8.75 |
| BD: | 9 | T: | 1.75 |
| AG: | 7.88 | BE1: | 0.5 in |
| I: | 5.02 in | AJ: | 7.25 |
| AK: | 8.5 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| C: | 9.38 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

