How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | I: | 5.02 in |
| L1: | 10.01 in | AE1: | 0.54 |
| AG: | 7.88 | AJ: | 7.25 |
| D: | 3.5 | BE1: | 0.5 in |
| V: | 2.51 in | L: | 6.76 in |
| BF: | 0.53 | F: | 4 |
| G: | 2 | AE2: | 0.29 |
| BD: | 9 | AK: | 8.5 |
| C: | 9.38 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Bore Code: | 28 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Motor Frame Size: | 210TC |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

