Grove Gear HM232-100-1-1.938-140TC-L3
Part #:HM232-100-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L: | 6.76 in |
| D: | 3.5 | T: | 1.938 |
| AG: | 7.88 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| U: | 0.875 in | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.54 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 9.01 |
| AD: | 7.04 | G: | 2 |
| AE2: | 0.29 | C: | 9.38 in |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

