Grove Gear HM232-100-1-1.938-140TC-L9
Part #:HM232-100-1-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AJ: | 5.88 |
| F: | 4 | I: | 5.02 in |
| B: | 8.75 | AE1: | 0.54 |
| D: | 3.5 | BD: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| AK: | 4.5 | AG: | 7.88 |
| L: | 6.76 in | C: | 9.38 in |
| AD: | 7.04 | G: | 2 |
| AE2: | 0.29 | BF: | 0.41 |
| T: | 1.938 | V: | 2.51 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 17.5 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

