Grove Gear HM232-100-1-1.938-180TC
Part #:HM232-100-1-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 7.88 |
| L1: | 10.01 in | G: | 2 |
| BF: | 0.53 | B: | 8.75 |
| AK: | 8.5 | BD: | 9 |
| I: | 5.02 in | AD: | 7.04 |
| F: | 4 | Center Distance (in): | 3.25 in |
| T: | 1.938 | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| C: | 9.38 in | L: | 6.76 in |
| AE2: | 0.29 | D: | 3.5 |
| AE1: | 0.54 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Model Code: | HM232 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

