Grove Gear HM232-100-1-1.938-180TC-L2
Part #:HM232-100-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | T: | 1.938 |
| L: | 6.76 in | BD: | 9 |
| BF: | 0.53 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.29 |
| C: | 9.38 in | AD: | 7.04 |
| L1: | 10.01 in | BE1: | 0.5 in |
| B: | 8.75 | AK: | 8.5 |
| G: | 2 | AG: | 7.88 |
| U: | 0.875 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Model Code: | HM232 | Bore Code: | 31 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 100:1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

