Grove Gear HM232-100-1-1.938-180TC-L3
Part #:HM232-100-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AE2: | 0.29 |
| AE1: | 0.54 | BF: | 0.53 |
| V: | 2.51 in | C: | 9.38 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | BD: | 9 |
| I: | 5.02 in | F: | 4 |
| L: | 6.76 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 3.5 |
| BE1: | 0.5 in | T: | 1.938 |
| AD: | 7.04 | B: | 8.75 |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Output RPM: | 17.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

