Grove Gear HM232-100-1-1.938-210TC
Part #:HM232-100-1-1.938-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2 |
| T: | 1.938 | BD: | 9 |
| AE1: | 0.54 | I: | 5.02 in |
| B: | 8.75 | L1: | 10.01 in |
| L: | 6.76 in | D: | 3.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | AD: | 7.04 |
| AJ: | 7.25 | U: | 0.875 in |
| AG: | 7.88 | F: | 4 |
| C: | 9.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

