Grove Gear HM232-100-1-1.938-210TC-L4
Part #:HM232-100-1-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 7.88 |
| B: | 8.75 | BD: | 9 |
| D: | 3.5 | L: | 6.76 in |
| G: | 2 | BE1: | 0.5 in |
| U: | 0.875 in | C: | 9.38 in |
| AD: | 7.04 | BF: | 0.53 |
| L1: | 10.01 in | AJ: | 7.25 |
| I: | 5.02 in | AE2: | 0.29 |
| AE1: | 0.54 | T: | 1.938 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| F: | 4 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 31 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

