Grove Gear HM232-100-1-1.938-210TC-L9
Part #:HM232-100-1-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | Center Distance (in): | 3.25 in |
| F: | 4 | U: | 0.875 in |
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | C: | 9.38 in |
| AE2: | 0.29 | AJ: | 7.25 |
| B: | 8.75 | AD: | 7.04 |
| AG: | 7.88 | L1: | 10.01 in |
| L: | 6.76 in | AE1: | 0.54 |
| I: | 5.02 in | G: | 2 |
| T: | 1.938 | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

