How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.938 |
| AE1: | 0.54 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| BD: | 5.88 | G: | 2 |
| AK: | 4.5 | AE2: | 0.29 |
| F: | 4 | AG: | 7.88 |
| D: | 3.5 | L: | 6.76 in |
| BE: | 0.38 in | U: | 0.875 in |
| B: | 8.75 | BF: | 0.41 |
| LM: | 9.01 | AJ: | 5.88 |
| AD: | 7.04 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

