How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.54 |
| G: | 2 | V: | 2.51 in |
| BF: | 0.41 | F: | 4 |
| B: | 8.75 | D: | 3.5 |
| LM: | 9.01 | AG: | 7.88 |
| U: | 0.875 in | L: | 6.76 in |
| AK: | 4.5 | C: | 9.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | AE2: | 0.29 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.938 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output RPM: | 17.5 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.691 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

