How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | D: | 3.5 |
| G: | 2 | T: | 1.188 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | BD: | 5.88 |
| U: | 0.875 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 4 |
| C: | 9.38 in | L: | 6.76 in |
| AE2: | 0.29 | I: | 5.02 in |
| BE: | 0.38 in | AE1: | 0.54 |
| AD: | 7.04 | BF: | 0.41 |
| V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

