How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 7.04 |
| L: | 6.76 in | G: | 2 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | U: | 0.875 in |
| LM: | 9.01 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| I: | 5.02 in | D: | 3.5 |
| B: | 8.75 | BF: | 0.41 |
| F: | 4 | AE2: | 0.29 |
| T: | 1.188 | AJ: | 5.88 |
| AE1: | 0.54 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.691 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

