How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 5.02 in |
| C: | 9.38 in | AG: | 7.88 |
| U: | 0.875 in | BF: | 0.41 |
| LM: | 9.01 | T: | 1.188 |
| AD: | 7.04 | B: | 8.75 |
| F: | 4 | G: | 2 |
| AJ: | 5.88 | V: | 2.51 in |
| AE2: | 0.29 | L: | 6.76 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

