How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE1: | 0.54 |
| T: | 1.188 | C: | 9.38 in |
| I: | 5.02 in | L: | 6.76 in |
| G: | 2 | AK: | 8.5 |
| B: | 8.75 | V: | 2.51 in |
| BE1: | 0.5 in | AD: | 7.04 |
| U: | 0.875 in | L1: | 10.01 in |
| AE2: | 0.29 | F: | 4 |
| AG: | 7.88 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

