How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AE2: | 0.29 |
| G: | 2 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | C: | 9.38 in |
| BF: | 0.53 | L: | 6.76 in |
| D: | 3.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 7.88 |
| BD: | 9 | L1: | 10.01 in |
| AE1: | 0.54 | B: | 8.75 |
| U: | 0.875 in | F: | 4 |
| T: | 1.188 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Model Code: | HM232 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

