Grove Gear HM232-100-2-1.250-140TC-L1
Part #:HM232-100-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | T: | 1.25 |
| AD: | 7.04 | B: | 8.75 |
| BE: | 0.38 in | L: | 6.76 in |
| F: | 4 | AE1: | 0.54 |
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | AE2: | 0.29 |
| C: | 9.38 in | LM: | 9.01 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BD: | 5.88 |
| AG: | 7.88 | U: | 0.875 in |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.691 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

