Grove Gear HM232-100-2-1.250-140TC-L3
Part #:HM232-100-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.76 in |
| AJ: | 5.88 | C: | 9.38 in |
| LM: | 9.01 | BD: | 5.88 |
| AE2: | 0.29 | B: | 8.75 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2 | AE1: | 0.54 |
| U: | 0.875 in | I: | 5.02 in |
| AK: | 4.5 | F: | 4 |
| V: | 2.51 in | AD: | 7.04 |
| AG: | 7.88 | D: | 3.5 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Model Code: | HM232 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

