Grove Gear HM232-100-2-1.250-140TC-L4
Part #:HM232-100-2-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | C: | 9.38 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| D: | 3.5 | G: | 2 |
| L: | 6.76 in | AK: | 4.5 |
| T: | 1.25 | F: | 4 |
| AE1: | 0.54 | LM: | 9.01 |
| AE2: | 0.29 | I: | 5.02 in |
| BE: | 0.38 in | U: | 0.875 in |
| AG: | 7.88 | V: | 2.51 in |
| AD: | 7.04 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

