Grove Gear HM232-100-2-1.250-140TC-L9
Part #:HM232-100-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BD: | 5.88 |
| G: | 2 | U: | 0.875 in |
| BF: | 0.41 | B: | 8.75 |
| I: | 5.02 in | AG: | 7.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AK: | 4.5 | AD: | 7.04 |
| T: | 1.25 | LM: | 9.01 |
| F: | 4 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| D: | 3.5 | L: | 6.76 in |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

