How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | BE1: | 0.5 in |
| AE1: | 0.54 | AE2: | 0.29 |
| L: | 6.76 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| F: | 4 | AD: | 7.04 |
| BF: | 0.53 | C: | 9.38 in |
| V: | 2.51 in | AK: | 8.5 |
| D: | 3.5 | AG: | 7.88 |
| BD: | 9 | G: | 2 |
| T: | 1.25 | I: | 5.02 in |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

