How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | D: | 3.5 |
| U: | 0.875 in | T: | 1.438 |
| BE1: | 0.5 in | V: | 2.51 in |
| BD: | 9 | C: | 9.38 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | F: | 4 |
| I: | 5.02 in | AE1: | 0.54 |
| AK: | 8.5 | AG: | 7.88 |
| AD: | 7.04 | L: | 6.76 in |
| AE2: | 0.29 | G: | 2 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

