How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | T: | 1.5 |
| AK: | 4.5 | L: | 6.76 in |
| AD: | 7.04 | B: | 8.75 |
| C: | 9.38 in | I: | 5.02 in |
| AG: | 7.88 | LM: | 9.01 |
| U: | 0.875 in | G: | 2 |
| BF: | 0.41 | D: | 3.5 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.29 |
| V: | 2.51 in | F: | 4 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 24 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

