How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| C: | 9.38 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 3.5 |
| L: | 6.76 in | I: | 5.02 in |
| L1: | 10.01 in | AG: | 7.88 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| F: | 4 | AD: | 7.04 |
| G: | 2 | V: | 2.51 in |
| B: | 8.75 | AE1: | 0.54 |
| U: | 0.875 in | AE2: | 0.29 |
| T: | 1.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output RPM: | 17.5 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

