How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 9.38 in |
| V: | 2.51 in | D: | 3.5 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | LM: | 9.01 |
| F: | 4 | AG: | 7.88 |
| L: | 6.76 in | B: | 8.75 |
| AK: | 4.5 | I: | 5.02 in |
| AE2: | 0.29 | AD: | 7.04 |
| G: | 2 | AE1: | 0.54 |
| U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 100:1 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

