How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | V: | 2.51 in |
| I: | 5.02 in | D: | 3.5 |
| T: | 1.5 | F: | 4 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AD: | 7.04 |
| BE: | 0.38 in | AE2: | 0.29 |
| AK: | 4.5 | C: | 9.38 in |
| G: | 2 | AE1: | 0.54 |
| L: | 6.76 in | BD: | 5.88 |
| BF: | 0.41 | B: | 8.75 |
| U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Bore Code: | 24 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

