How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | L: | 6.76 in |
| AD: | 7.04 | BF: | 0.53 |
| AE1: | 0.54 | D: | 3.5 |
| V: | 2.51 in | C: | 9.38 in |
| F: | 4 | AK: | 8.5 |
| AG: | 7.88 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.625 |
| U: | 0.875 in | B: | 8.75 |
| I: | 5.02 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.691 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

