How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AJ: | 7.25 |
| AG: | 7.88 | B: | 8.75 |
| G: | 2 | D: | 3.5 |
| T: | 1.625 | F: | 4 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AE2: | 0.29 | V: | 2.51 in |
| BF: | 0.53 | U: | 0.875 in |
| I: | 5.02 in | L: | 6.76 in |
| AE1: | 0.54 | C: | 9.38 in |
| L1: | 10.01 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

