How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AD: | 7.04 |
| AJ: | 7.25 | U: | 0.875 in |
| AE2: | 0.29 | T: | 1.625 |
| AK: | 8.5 | BD: | 9 |
| D: | 3.5 | G: | 2 |
| AG: | 7.88 | BE1: | 0.5 in |
| C: | 9.38 in | L: | 6.76 in |
| AE1: | 0.54 | L1: | 10.01 in |
| F: | 4 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Bore Code: | 26 |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

