How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | F: | 4 |
| AE1: | 0.54 | BF: | 0.41 |
| LM: | 9.01 | I: | 5.02 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.625 |
| G: | 2 | AE2: | 0.29 |
| L: | 6.76 in | BD: | 5.88 |
| D: | 3.5 | U: | 0.875 in |
| AD: | 7.04 | AG: | 7.88 |
| C: | 9.38 in | B: | 8.75 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

