How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LM: | 9.01 |
| L: | 6.76 in | AK: | 4.5 |
| B: | 8.75 | AJ: | 5.88 |
| AD: | 7.04 | T: | 1.625 |
| AE2: | 0.29 | U: | 0.875 in |
| BD: | 5.88 | D: | 3.5 |
| G: | 2 | BE: | 0.38 in |
| BF: | 0.41 | F: | 4 |
| AG: | 7.88 | AE1: | 0.54 |
| V: | 2.51 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

