How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BD: | 9 |
| AG: | 7.88 | G: | 2 |
| AE1: | 0.54 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 8.75 |
| T: | 1.688 | D: | 3.5 |
| U: | 0.875 in | V: | 2.51 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AK: | 8.5 |
| F: | 4 | BF: | 0.53 |
| L1: | 10.01 in | I: | 5.02 in |
| AE2: | 0.29 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Motor Frame Size: | 180TC | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

