How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BD: | 9 |
| U: | 0.875 in | G: | 2 |
| B: | 8.75 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| V: | 2.51 in | AE1: | 0.54 |
| T: | 1.688 | AE2: | 0.29 |
| BF: | 0.53 | F: | 4 |
| AD: | 7.04 | I: | 5.02 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 7.88 | L1: | 10.01 in |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.688 in |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

