How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.688 | I: | 5.02 in |
| AD: | 7.04 | BE1: | 0.5 in |
| U: | 0.875 in | B: | 8.75 |
| F: | 4 | D: | 3.5 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| V: | 2.51 in | BD: | 9 |
| C: | 9.38 in | AK: | 8.5 |
| L: | 6.76 in | G: | 2 |
| AE1: | 0.54 | AE2: | 0.29 |
| AG: | 7.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

