How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE1: | 0.54 |
| T: | 1.688 | C: | 9.38 in |
| AK: | 4.5 | BD: | 5.88 |
| L: | 6.76 in | AG: | 7.88 |
| BE: | 0.38 in | B: | 8.75 |
| G: | 2 | AJ: | 5.88 |
| I: | 5.02 in | AE2: | 0.29 |
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.41 | D: | 3.5 |
| F: | 4 | AD: | 7.04 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 27 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

