How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.75 |
| LM: | 9.01 | AE1: | 0.54 |
| BE: | 0.38 in | AD: | 7.04 |
| BD: | 5.88 | L: | 6.76 in |
| T: | 1.688 | BF: | 0.41 |
| AG: | 7.88 | F: | 4 |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| G: | 2 | D: | 3.5 |
| I: | 5.02 in | C: | 9.38 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

