How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.54 |
| I: | 5.02 in | V: | 2.51 in |
| L: | 6.76 in | LM: | 9.01 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.688 | BE: | 0.38 in |
| U: | 0.875 in | F: | 4 |
| AD: | 7.04 | BF: | 0.41 |
| AE2: | 0.29 | B: | 8.75 |
| AG: | 7.88 | D: | 3.5 |
| AJ: | 5.88 | C: | 9.38 in |
| G: | 2 |
Technical Specifications
| Model Code: | HM232 | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Bore Code: | 27 | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

