How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| BE1: | 0.5 in | AE2: | 0.29 |
| T: | 1.75 | C: | 9.38 in |
| AK: | 8.5 | AD: | 7.04 |
| G: | 2 | L: | 6.76 in |
| I: | 5.02 in | V: | 2.51 in |
| AE1: | 0.54 | L1: | 10.01 in |
| BF: | 0.53 | B: | 8.75 |
| AJ: | 7.25 | D: | 3.5 |
| F: | 4 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.691 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Bore Code: | 28 | Assembly: | HM-2 |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

