How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 8.75 |
| BE1: | 0.5 in | L: | 6.76 in |
| BF: | 0.53 | BD: | 9 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | D: | 3.5 |
| AD: | 7.04 | AG: | 7.88 |
| AK: | 8.5 | I: | 5.02 in |
| T: | 1.75 | F: | 4 |
| U: | 0.875 in | L1: | 10.01 in |
| G: | 2 | V: | 2.51 in |
| AE2: | 0.29 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.691 |
| Ratio: | 100:1 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Bore Code: | 28 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

