How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| AE2: | 0.29 | L: | 6.76 in |
| D: | 3.5 | G: | 2 |
| V: | 2.51 in | LM: | 9.01 |
| AK: | 4.5 | AD: | 7.04 |
| AE1: | 0.54 | BE: | 0.38 in |
| F: | 4 | AJ: | 5.88 |
| C: | 9.38 in | T: | 1.75 |
| I: | 5.02 in | BF: | 0.41 |
| BD: | 5.88 | B: | 8.75 |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 17.5 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 28 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

