Grove Gear HM232-100-2-1.938-140TC-L1
Part #:HM232-100-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | C: | 9.38 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LM: | 9.01 |
| F: | 4 | AD: | 7.04 |
| BD: | 5.88 | U: | 0.875 in |
| AK: | 4.5 | D: | 3.5 |
| B: | 8.75 | BF: | 0.41 |
| AE1: | 0.54 | AJ: | 5.88 |
| V: | 2.51 in | AG: | 7.88 |
| G: | 2 | L: | 6.76 in |
| AE2: | 0.29 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

