Grove Gear HM232-100-2-1.938-180TC-L3
Part #:HM232-100-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | C: | 9.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 10.01 in | AJ: | 7.25 |
| F: | 4 | V: | 2.51 in |
| T: | 1.938 | BD: | 9 |
| U: | 0.875 in | BF: | 0.53 |
| AD: | 7.04 | AE1: | 0.54 |
| AE2: | 0.29 | B: | 8.75 |
| L: | 6.76 in | G: | 2 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 100:1 to 250:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

