Grove Gear HM232-100-2-1.938-180TC-L4
Part #:HM232-100-2-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.938 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AE2: | 0.29 | L: | 6.76 in |
| I: | 5.02 in | AG: | 7.88 |
| BD: | 9 | D: | 3.5 |
| U: | 0.875 in | B: | 8.75 |
| AD: | 7.04 | G: | 2 |
| BF: | 0.53 | L1: | 10.01 in |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 4 | AE1: | 0.54 |
| BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Assembly: | HM-2 |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

