Grove Gear HM232-100-2-1.938-210TC-L3
Part #:HM232-100-2-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | D: | 3.5 |
| I: | 5.02 in | V: | 2.51 in |
| BD: | 9 | AE2: | 0.29 |
| L1: | 10.01 in | F: | 4 |
| BE1: | 0.5 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.53 | T: | 1.938 |
| AJ: | 7.25 | L: | 6.76 in |
| AD: | 7.04 | AK: | 8.5 |
| AE1: | 0.54 | C: | 9.38 in |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

