Grove Gear HM232-100-2-1.938-210TC-L4
Part #:HM232-100-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | L1: | 10.01 in |
| L: | 6.76 in | AG: | 7.88 |
| AE2: | 0.29 | U: | 0.875 in |
| T: | 1.938 | AD: | 7.04 |
| V: | 2.51 in | D: | 3.5 |
| C: | 9.38 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 5.02 in | G: | 2 |
| BE1: | 0.5 in | B: | 8.75 |
| F: | 4 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Ratio: | 100:1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

