Grove Gear HM232-100-2-1.938-210TC-L9
Part #:HM232-100-2-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | I: | 5.02 in |
| AJ: | 7.25 | F: | 4 |
| D: | 3.5 | V: | 2.51 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| BF: | 0.53 | AG: | 7.88 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | B: | 8.75 |
| L1: | 10.01 in | BD: | 9 |
| U: | 0.875 in | AE1: | 0.54 |
| G: | 2 | AK: | 8.5 |
| AD: | 7.04 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HM-2 |
| Ratio: | 100:1 | Model Code: | HM232 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.691 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

