How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| B: | 8.75 | AE1: | 0.54 |
| L: | 6.76 in | AD: | 7.04 |
| U: | 0.875 in | D: | 3.5 |
| I: | 5.02 in | AE2: | 0.29 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2 | BF: | 0.41 |
| C: | 9.38 in | LM: | 9.01 |
| AG: | 7.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 0.691 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

