How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AK: | 4.5 |
| F: | 4 | G: | 2 |
| C: | 9.38 in | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.76 in |
| AE2: | 0.29 | I: | 5.02 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | U: | 0.875 in |
| AE1: | 0.54 | D: | 3.5 |
| AG: | 7.88 | T: | 1.188 |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 7.04 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.277 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2490 | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

